StarTech.com

1m White Slim 3.5mm Stereo Audio Cable - Male to Male

Listen to your iPod® / MP3 player on your car or home stereo

Product ID: MU1MMMSWH

  • 2x 3.5mm Mini-Jack male connectors
  • Slimline connector molding
  • Molded connectors with strain relief
5,99 € EUR exc VAT
6,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color White
Product Height 0.3 cm [0.1 in]
Product Length 1 m [3.3 ft]
Product Width 3.5 mm [0.1 in]
Weight of Product 9 g [0.3 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 14 g [0.5 oz]
What's in the Box
Included in Package 1 - 1m White Slim 3.5mm Stereo Audio Cable - M/M

Certifications

Related Products

2m White Slim 3.5mm Stereo Audio Cable - Male to Male
MU2MMMSWH
2m White Slim 3.5mm Stereo Audio Cable - Male to Male

Listen to your iPod® / MP3 player on your car or home stereo

6,99 € exc VAT
7,55 € inc VAT
3m White Slim 3.5mm Stereo Audio Cable - Male to Male
MU3MMMSWH
3m White Slim 3.5mm Stereo Audio Cable - Male to Male

Listen to your iPod® / MP3 player on your car or home stereo

6,99 € exc VAT
7,55 € inc VAT