StarTech.com

2m White Slim 3.5mm Stereo Audio Cable - Male to Male

Listen to your iPod® / MP3 player on your car or home stereo

Product ID: MU2MMMSWH

  • 2x 3.5mm Mini-Jack male connectors
  • Slimline connector molding
  • Molded connectors with strain relief
6,99 € EUR exc VAT
7,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color White
Product Height 0.3 cm [0.1 in]
Product Length 2 m [6.6 ft]
Product Width 3.5 mm [0.1 in]
Weight of Product 16 g [0.6 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 25 cm [9.8 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 21 g [0.7 oz]
What's in the Box
Included in Package 1 - 2m White Slim 3.5mm Stereo Audio Cable - M/M

Certifications

Related Products

1m White Slim 3.5mm Stereo Audio Cable - Male to Male
MU1MMMSWH
1m White Slim 3.5mm Stereo Audio Cable - Male to Male

Listen to your iPod® / MP3 player on your car or home stereo

5,99 € exc VAT
6,47 € inc VAT
3m White Slim 3.5mm Stereo Audio Cable - Male to Male
MU3MMMSWH
3m White Slim 3.5mm Stereo Audio Cable - Male to Male

Listen to your iPod® / MP3 player on your car or home stereo

6,99 € exc VAT
7,55 € inc VAT