StarTech.com

Slim Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female

Split one headphone jack into two separate jacks

Product ID: MUY1MFFS

  • Slimline connector molding designed for use with portable devices
  • Molded connectors with strain relief
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Number of Conductors 3
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 2 - 3.5 mm Mini-Jack (3 Position) Female
Environmental
Humidity 0% to 90% at 25°C
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 200 mm [7.9 in]
Color Black
Product Height 0.7 cm [0.3 in]
Product Length 200 mm [7.9 in]
Product Width 6 mm [0.2 in]
Weight of Product 11 g [0.4 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 13 g [0.5 oz]
What's in the Box
Included in Package 1 - Slim Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female

Certifications

Related Products

6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female
MUY1MFF
6in Stereo Splitter Cable - 3.5mm Male to 2x 3.5mm Female

Split a single headphone jack into two

3,99 € exc VAT
4,31 € inc VAT