StarTech.com

3m Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

Product ID: MDP2DPMM3M

  • High-resolution support of up to 4k x 2k
  • Support for High Bit Rate 2 (HBR2) bandwidth of up to 21.6 Gbps
  • Designed and manufactured to DisplayPort 1.2 standards
View More
  • Backward compatible with DisplayPort 1.1
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
  • Gold-plated connectors
14,99 € EUR exc VAT
16,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Performance
Maximum Digital Resolutions 4k x 2k (3840 x 2160) @ 60Hz
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - DisplayPort (20 pin) Latching Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Product Height 1 cm [0.4 in]
Product Length 3 m [9.8 ft]
Product Width 10 mm [0.4 in]
Weight of Product 105 g [3.7 oz]
Wire Gauge 32 AWG
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 114 g [4 oz]
What's in the Box
Included in Package 1 - 3m Mini DisplayPort® to DisplayPort Adapter Cable – M/M

Certifications

Related Products

1m Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
MDP2DPMM1M
1m Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

9,99 € exc VAT
10,79 € inc VAT
2m Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
MDP2DPMM2M
2m Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

11,99 € exc VAT
12,95 € inc VAT
4m Mini DisplayPort to DisplayPort Adapter Cable - M/M
MDP2DPMM4M
4m Mini DisplayPort to DisplayPort Adapter Cable - M/M

Connect your Mini-DisplayPort-equipped computer to a standard DisplayPort monitor

22,99 € exc VAT
24,83 € inc VAT