StarTech.com

15m (50 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 15m away with no signal loss

Product ID: HDMM15MA

  • Built-in, active amplifier circuitry
  • Supports Ultra HD Resolutions up to 4k x 2k
  • Provides connection distances up to 50 feet away
View More
  • Gold-plated HDMI connectors
  • High quality construction
98,99 € EUR exc VAT
106,91 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Chipset ID Redmere - PRE1692
Connector Plating Gold
Fire Rating CL2 Rated
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 15 m [49.2 ft]
Cable OD 7.5 mm [0.3 in]
Color Black
Connector Style Straight
Product Length 15 m [49.2 ft]
Weight of Product 943 g [33.3 oz]
Wire Gauge 26 AWG
Packaging Information
Package Height 58 mm [2.3 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 960 g [33.9 oz]
What's in the Box
Included in Package 1 - 15m Active High Speed HDMI® Cable - HDMI - M/M

Certifications

Related Products

10m (33 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M
HDMM10MA
10m (33 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 10m away with no signal loss

71,99 € exc VAT
77,75 € inc VAT