StarTech.com

5m HDMI to DVI-D Cable – M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

Product ID: HDDVIMM5M

  • High-bandwidth, uncompressed video and multi-channel digital audio in one cable
  • Simple installation
20,99 € EUR exc VAT
22,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 5 m [16.4 ft]
Color Black
Product Height 1.6 cm [0.6 in]
Product Length 5 m [16.4 ft]
Product Width 39.5 mm [1.6 in]
Weight of Product 352 g [12.4 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 39.7 cm [15.6 in]
Package Quantity 1
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 260 g [9.2 oz]
What's in the Box
Included in Package 1 - 5m HDMI® to DVI-D Cable

Certifications

Related Products

HDMI® to DVI-D Cable - M/M
HDDVIMM2M
2m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

11,99 € exc VAT
12,95 € inc VAT
HDMI® to DVI-D Cable - M/M
HDDVIMM3M
3m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

13,99 € exc VAT
15,11 € inc VAT
10m HDMI to DVI-D Cable - M/M
HDDVIMM10M
10m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

68,99 € exc VAT
74,51 € inc VAT
15m HDMI to DVI-D Cable - M/M
HDDVIMM15M
15m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

106,99 € exc VAT
115,55 € inc VAT
HDMI to DVI-D Video Cable Adapter - F/M
HDMIDVIFM
HDMI to DVI-D Video Cable Adapter - F/M

Connect DVI capable devices to HDMI®-enabled devices and vice versa

10,99 € exc VAT
11,87 € inc VAT