StarTech.com

7m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

Product ID: HDDVIMM7M

  • 1x HDMI male connector
  • 1x DVI-D male connector
  • Aluminum-Mylar Foil with Braided Shielding
View More
  • Molded connectors with strain relief
  • High-quality construction
41,99 € EUR exc VAT
45,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 7 m [23 ft]
Color Black
Connector Style Straight
Product Height 1.6 cm [0.6 in]
Product Length 7 m [23 ft]
Product Width 39.5 mm [1.6 in]
Weight of Product 888.7 g [31.4 oz]
Wire Gauge 24 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 906.7 g [32 oz]
What's in the Box
Included in Package 1 - 7m HDMI® to DVI-D Cable - M/M

Certifications

Related Products

1.5m HDMI to DVI-D Cable - M/M
HDDVIMM150CM
1.5m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

12,99 € exc VAT
14,03 € inc VAT
HDMI® to DVI-D Cable - M/M
HDDVIMM1M
1m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
11,87 € inc VAT
HDMI® to DVI-D Cable - M/M
HDDVIMM2M
2m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

11,99 € exc VAT
12,95 € inc VAT
HDMI® to DVI-D Cable - M/M
HDDVIMM3M
3m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

13,99 € exc VAT
15,11 € inc VAT
HDMI® to DVI-D Cable - M/M
HDDVIMM5M
5m HDMI to DVI-D Cable – M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

20,99 € exc VAT
22,67 € inc VAT
10m HDMI to DVI-D Cable - M/M
HDDVIMM10M
10m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

68,99 € exc VAT
74,51 € inc VAT
15m HDMI to DVI-D Cable - M/M
HDDVIMM15M
15m HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

106,99 € exc VAT
115,55 € inc VAT