StarTech.com

1m Micro HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Micro-equipped Smartphone or other mobile device up to 1m away from your DVI-D display

Product ID: HDDDVIMM1M

  • 1x HDMI Micro male connector
  • 1x DVI-D male connector
  • Aluminum-Mylar Foil with Braided Shielding
View More
  • Molded connectors with strain relief
  • Gold-plated connectors
  • Supports a maximum resolution of 1920x1200
13,99 € EUR exc VAT
15,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Active or Passive Adapter Passive
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Connector(s)
Connector A 1 - Micro HDMI (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Height 1.6 cm [0.6 in]
Product Length 1 m [3.3 ft]
Product Width 39.5 mm [1.6 in]
Weight of Product 71.6 g [2.5 oz]
Wire Gauge 30 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 81.8 g [2.9 oz]
What's in the Box
Included in Package 1 - 1m Micro HDMI® to DVI-D Cable - M/M

Certifications

Related Products

2m Micro HDMI to DVI-D Cable - M/M
HDDDVIMM2M
2m Micro HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Micro-equipped Smartphone or other mobile device up to 2m away from your DVI-D display

14,99 € exc VAT
16,19 € inc VAT
3m Micro HDMI to DVI-D Cable - M/M
HDDDVIMM3M
3m Micro HDMI to DVI-D Cable - M/M

View your pictures or videos from your HDMI Micro-equipped Smartphone or other mobile device up to 3m away from your DVI-D display

18,99 € exc VAT
20,51 € inc VAT
Slim 3.5mm Stereo Audio Cable - M/M
MU3MMS
3 ft Slim 3.5mm Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,23 € inc VAT