Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comPremium High Speed HDMI Cable with Ethernet - 4K 60Hz - 0.5 m
Create feature-rich HDMI connections that are certified to be error-free
Product ID: HDMM50CMP
- Premium HDMI certification
- Supports all HDMI 2.0 specifications
- Supports resolutions up to 4K@60 Hz
- Offers 0.5 meters in length for close-range connections such as between your Ultra HD TV and a digital media player
- Supports up to 18Gbps bandwidth
- Supports HDR (High Dynamic Range) for expanded contrast ratio and color accuracy
- Up to 32 audio channels with 1536Hz sampling rate
- Supports 21:9 cinema aspect ratio
- Delivers dual video streams to a single display
- Supports 3D video
- Delivers multi-stream audio to multiple users (up to 4)
- Supports BT.2020 colorimetry
- Supports Consumer Electronics Control (CEC) functions
- Backward compatible with earlier versions of HDMI
This 0.5-meter High Speed HDMI® cable has been tested in accordance with the Premium HDMI Cable Certification Program. This ensures it’s able to deliver the newest technical features that the latest HDMI specifications have to offer, including enhanced resolutions and protection against EMI interference.
Each of our certified Premium High Speed HDMI Cables is labeled with unique anti-counterfeiting authentication, so you can be confident that you have received a genuine certified cable.
Experience the latest that HDMI has to offer
The cable supports resolutions of up to 4K@60Hz (3840x2160p) and bandwidths of up to 18Gbps. It also supports HDR (High Dynamic Range) for higher contrast ratio and vivid colors.
With higher resolutions, increased speeds, and sharper images, you can expect an enhanced video experience. The cable is guaranteed to provide the very best HDMI capabilities available today. It’s the perfect cable for creating dependable home theater connections or providing lifelike digital signage.
Plus, the cable also supports up to 32 uncompressed digital audio channels to provide crystal-clear sound. The cable is also backward compatible with previous HDMI specifications and will work with all of your existing HDMI devices.
Provide superior connections with Premium HDMI certification
The cable has undergone rigorous compliance testing and is certified by an HDMI Authorized Test Center. This gives you the assurance that the cable will deliver the high-bandwidth enabled features you need. An EMI test is also performed to ensure the cable minimizes interference with wireless signals.
Watch dual video streams on a single display
The cable delivers dual video streams so that you can view two videos simultaneously on the same display. Your display must support Multi-View in order to take advantage of dual video streams.
The HDMM50CMP is backed by StarTech.com's Lifetime Warranty.
Applications
- Connect 4K/Ultra HD displays and devices
Product Numbers
UPC Code
065030875912
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Gold | |
Performance | ||
Audio Specifications | Up to 32 audio channels with 1536Hz sampling rate | |
Maximum Digital Resolutions | 3840 x 2160 (Ultra HD 4K) @ 60hz | |
Connector(s) | ||
Connector A | 1 - HDMI (19 pin) Male | |
Connector B | 1 - HDMI (19 pin) Male | |
Physical Characteristics | ||
Cable Length | 0.5 m [1.6 ft] | |
Color | Black | |
Connector Style | Straight | |
Product Height | 1 cm [0.4 in] | |
Product Length | 0.5 m [1.6 ft] | |
Product Width | 20 mm [0.8 in] | |
Weight of Product | 36 g [1.3 oz] | |
Wire Gauge | 34 AWG | |
Packaging Information | ||
Package Height | 20 mm [0.8 in] | |
Package Length | 20 cm [7.9 in] | |
Package Width | 15 cm [5.9 in] | |
Shipping (Package) Weight | 84 g [3 oz] | |
What's in the Box | ||
Included in Package | 1 - HDMI cable |
Related Products
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 1 m (3 ft.)
Create feature-rich HDMI connections that are certified to be error-free
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 2 m (6 ft.)
Create feature-rich HDMI connections that are certified to be error-free
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 3 m (10 ft.)
Create feature-rich HDMI connections that are certified to be error-free
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 5 m (15 ft.)
Create feature-rich HDMI connections that are certified to be error-free
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 7 m (23 ft.)
Create feature-rich HDMI connections that are certified to be error-free
Product Support
Data Sheets
-
HDMM50CMP_Datasheet.pdf
- Language: English
Frequently Asked Questions
Troubleshooting
When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
HDMI cable
-
Video source
-
Video destination
To test your setup components, try the following:
-
Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.
-
Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:
-
Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.
-
Test at a lower resolution, for example, 1024 x 768.
-
If you are using 4K resolutions, test with a shorter cable.
If you are experiencing issues with audio over HDMI, ensure that the following is true:
-
The source is set up to output audio over HDMI.
-
The destination is compatible with the source's audio format.
-
The destination's volume was raised.
Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter