StarTech.com

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 5 m (15 ft.)

Create feature-rich HDMI connections that are certified to be error-free

Product ID: HDMM5MP

  • Premium HDMI certification
  • Supports all HDMI 2.0 specifications
  • Supports resolutions up to 4K@60 Hz
View More
  • Supports up to 18Gbps bandwidth
  • Supports HDR (High Dynamic Range) for expanded contrast ratio and color accuracy
  • Up to 32 audio channels with 1536Hz sampling rate
  • Supports 21:9 cinema aspect ratio
  • Delivers dual video streams to a single display
  • Supports 3D video
  • Delivers multi-stream audio to multiple users (up to 4)
  • Supports BT.2020 colorimetry
  • Supports Consumer Electronics Control (CEC) functions
  • Backward compatible with earlier versions of HDMI
32,99 € EUR exc VAT
35,63 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Performance
Audio Specifications Up to 32 audio channels with 1536Hz sampling rate
Maximum Digital Resolutions 3840 x 2160 (Ultra HD 4K) @ 60hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 5 m [16.4 ft]
Color Black
Connector Style Straight
Product Length 5 m [16.4 ft]
Weight of Product 0.5 g [0 oz]
Wire Gauge 26 AWG
Packaging Information
Package Height 35 mm [1.4 in]
Package Length 33 cm [13 in]
Package Width 22.5 cm [8.9 in]
Shipping (Package) Weight 48 g [1.7 oz]
What's in the Box
Included in Package 1 - HDMI cable

Certifications

Related Products

Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 0.5 m
HDMM50CMP
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 0.5 m

Create feature-rich HDMI connections that are certified to be error-free

12,99 € exc VAT
14,03 € inc VAT
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 1 m (3 ft.)
HDMM1MP
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 1 m (3 ft.)

Create feature-rich HDMI connections that are certified to be error-free

12,99 € exc VAT
14,03 € inc VAT
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 2 m (6 ft.)
HDMM2MP
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 2 m (6 ft.)

Create feature-rich HDMI connections that are certified to be error-free

17,99 € exc VAT
19,43 € inc VAT
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 3 m (10 ft.)
HDMM3MP
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 3 m (10 ft.)

Create feature-rich HDMI connections that are certified to be error-free

24,99 € exc VAT
26,99 € inc VAT
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 7 m (23 ft.)
HDMM7MP
Premium High Speed HDMI Cable with Ethernet - 4K 60Hz - 7 m (23 ft.)

Create feature-rich HDMI connections that are certified to be error-free

48,99 € exc VAT
52,91 € inc VAT