StarTech.com

6 ft Monitor VGA Cable - HD15 M/M

Attach a PC VGA port to a switchbox

Product ID: MXT101MM

  • Supports video resolutions up to 800x600
  • Guaranteed reliability
4,99 € EUR exc VAT
5,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Special Notes / Requirements
Note Pin number 9 is not populated on these connectors
Supports resolutions up to 800x600
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Gray
Product Height 1.8 cm [0.7 in]
Product Length 1.8 m [6 ft]
Product Width 33 mm [1.3 in]
Weight of Product 122 g [4.3 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 13 mm [0.5 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 127 g [4.5 oz]
What's in the Box
Included in Package 1 - 6 ft VGA Monitor Cable - HD15 M/M

Certifications

Related Products

10 ft VGA Monitor Cable - HD15 MM
MXT101MM10
10 ft VGA Monitor Cable - HD15 MM

Attach a PC VGA port to a switchbox

5,99 € exc VAT
6,47 € inc VAT
Coax HD15 VGA Cable - M/M
MXT101MMHQ1
1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

6,99 € exc VAT
7,55 € inc VAT

Accessories