StarTech.com

1m Standard Computer Power Cord Extension - C14 to C13

Extend your power cord connections by up to 1m

Product ID: PXT1001M

  • IEC-320-C14 (male) to IEC-320-C13 (female) power connection
  • Rated to carry 250V at 5A
4,99 € EUR exc VAT
5,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 3
Connector(s)
Connector A 1 - IEC 60320 C13 Power
Connector B 1 - IEC 60320 C14 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 5 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Height 0.000
Product Length 1 m [3.3 ft]
Product Width 0.000
Weight of Product 100 g [3.5 oz]
Wire Gauge 18 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 185 g [6.5 oz]
What's in the Box
Included in Package 1 - 1m Standard Computer Power Cord Extension - C14 to C13

Certifications