Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com18in Internal 2 pin IDC Motherboard Header Cable – HDD LED Cable F/F
Connect your system LED panel status lights to your motherboard or hard drive controller
Product ID: IDC2PIN18
- 18 inches in length
- Two 2-pin Female IDC Motherboard Header Connectors
Support
Overview
The IDC2PIN18, 18-inch Motherboard/HDD LED cable features two 2-pin header connectors, enabling you to connect your system LED panel status lights to your motherboard or hard drive controller.
Constructed of high quality materials, this durable Motherboard/HDD LED cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- 18 inch IDC cable allows flexible routing of connections inside the computer case.
- Easy to use and install
- Backed by StarTech.com’s lifetime warranty
Applications
Connect Panel LED to the Motherboard Header Connectors
Connect any application requiring 2-pin IDC connectors to your motherboard or hard drive controller
Technical Specifications
Product Numbers | ||
---|---|---|
UPC Code | 065030845915 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Connector(s) | ||
Connector A | 1 - IDC (2 pin, Motherboard Header) Female | |
Connector B | 1 - IDC (2 pin, Motherboard Header) Female | |
Physical Characteristics | ||
Cable Length | 457.2 mm [18 in] | |
Product Height | 2.6 mm [0.1 in] | |
Product Length | 457.2 mm [18 in] | |
Product Weight | 4 g [0.1 oz] | |
Product Width | 5 mm [0.2 in] | |
Wire Gauge | 24 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 10 g [0.4 oz] | |
What's in the Box | ||
Included in Package | 1 - 18in Internal 2 pin IDC Motherboard Header Cable – F/F |
Related Products
6in USB 2.0 Cable - USB A Female to USB Motherboard 4 Pin Header F/F
Connect internal USB devices directly to the motherboard header connection
18in Internal 5 pin USB IDC Motherboard Header Cable – F/F
Connect a front panel USB hub or card reader directly to a motherboard header connector
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- IDC2PIN18_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+