StarTech.com

6in PCI Express Power Splitter Cable

Split a single PCI Express 6-pin power connection into two power connections

Product ID: PCIEXSPLIT6

  • Adds two extra PCIe graphics power connectors
  • Compatible with nVidia SLI and ATI CrossfireX™ gaming/video cards
  • Easily split a 6-pin PCI Express connector into two 6-pin PCI Express connectors
9,99 € EUR exc VAT
10,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - PCI Express Power (6 pin, v 1.x) Female
Connector B 2 - PCI Express Power (6 pin, v 1.x) Male
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Yellow
Connector Style Straight
Product Length 152.4 mm [6 in]
Weight of Product 30 g [1.1 oz]
Wire Gauge 18 AWG
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 34 g [1.2 oz]
What's in the Box
Included in Package 1 - 6in PCI Express Power Splitter Cable

Certifications

Related Products

PCI Express 6 pin to 8 pin Power Adapter Cable
PCIEX68ADAP
PCI Express 6 pin to 8 pin Power Adapter Cable

Connect a standard 6-pin PCI Express power connection on the Power Supply to 8-pin ATI and NVidia video cards

6,99 € exc VAT
7,55 € inc VAT