StarTech.com

8in 6 pin PCI Express Power Extension Cable

Extend the reach of a PCI Express video card power supply connection

Product ID: PCIEPOWEXT

  • Durable 6-pin PCIe power connectors
  • Reduces strain and eliminates stress on the PCIe graphics card power supply connection
  • Thin and flexible, yet durable cable design
  • Easy to use and install
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - PCI Express Power (6 pin, v 1.x) Female
Connector B 1 - PCI Express Power (6 pin, v 1.x) Male
Physical Characteristics
Cable Length 203.2 mm [8 in]
Color Black
Product Length 203.2 mm [8 in]
Product Weight 16 g [0.6 oz]
Wire Gauge 18 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 21 g [0.7 oz]
What's in the Box
Included in Package 1 - 8in PCI Express Power Extension Cable

Certifications

Related Products

8in ATX12V 4 Pin P4 CPU Power Extension Cable - M/F
ATXP4EXT
8in ATX12V 4 Pin P4 CPU Power Extension Cable - M/F

Extend the reach of your ATX12V power supply CPU power connector by 8in

2,99 € exc VAT
3,23 € inc VAT