Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

12in Internal 2 pin IDC Motherboard Header Cable - HDD LED Cable F/F

Product ID: IDC2PIN12

Connect your system LED panel status lights to your motherboard or hard drive controller, with a 12-inch cable

Features
  • Provides 12" in cable length

  • Two 2-pin Female IDC Motherboard Header Connectors

Prices may be lower from Resellers:

INGCH
Available in
2,99 € EUR exc VAT
3,23 € inc VAT

ID: IDC2PIN12

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The IDC2PIN12 Motherboard/HDD LED cable features two 2-pin IDC header connectors, enabling you to connect your system LED panel status lights to your motherboard or hard drive controller.

Offering 12 inches in cable length, the IDC2PIN12 allows for flexible routing of connections as needed within the system case.

Constructed of high quality materials, this durable 2-pin header cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Route your connections as needed within the system case, with a 12-inch cable connection
  • Guaranteed reliability
Applications
  • Connect a front panel LED to the motherboard header
  • Connect any device that requires 2-pin IDC connectors to your motherboard or hard drive controller
Product Numbers
Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - IDC (2 pin, Motherboard Header) Female
Connector B 1 - IDC (2 pin, Motherboard Header) Female
Physical Characteristics
Cable Length 304.8 mm [12 in]
Product Height 2.4 mm [0.1 in]
Product Length 304.8 mm [12 in]
Product Weight 4 g [0.1 oz]
Product Width 5 mm [0.2 in]
Wire Gauge 24 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 6 g [0.2 oz]
What's in the Box
Included in Package 1 - 12in Internal 2 pin IDC Motherboard Header Cable – F/F
18in Internal 2 pin IDC Motherboard Header Cable – HDD LED Cable F/F
IDC2PIN18

18in Internal 2 pin IDC Motherboard Header Cable – HDD LED Cable F/F

Connect your system LED panel status lights to your motherboard or hard drive controller

2,99 € exc VAT
3,23 € inc VAT

6in USB 2.0 Cable - USB A Female to USB Motherboard 4 Pin Header F/F
USBMBADAPT

6in USB 2.0 Cable - USB A Female to USB Motherboard 4 Pin Header F/F

Connect internal USB devices directly to the motherboard header connection

2,99 € exc VAT
3,23 € inc VAT

18in Internal 5 pin USB IDC Motherboard Header Cable – F/F
USBINT5PIN

18in Internal 5 pin USB IDC Motherboard Header Cable – F/F

Connect a front panel USB hub or card reader directly to a motherboard header connector

1,99 € exc VAT
2,15 € inc VAT

* Product appearance and specifications are subject to change without notice.