StarTech.com

12in Molex LP4 Power Extension Cable – M/F

Extend your LP4 power connections by up to 12 inches

Product ID: LP4POWEXT12

  • 1x Molex (LP4) male power connector
  • 1x Molex (LP4) female power connector
  • Provides 12" in cable length
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Overview

The LP4POWEXT12 Extension Cable features two 4-pin Molex power connectors, one male and one female, and offers 12-inches in cable length, enabling you to extend your LP4 power connections and allowing you to position your devices (i.e. hard drive, DVD-ROM drive, add-in card, etc.) as needed within the system case.

Constructed of only top quality materials and designed for optimum performance and reliability, this 12in internal LP4 power extender is backed by StarTech.com’s lifetime warranty.

The StarTech.com Advantage

  • Position devices as needed within your computer case, with an extended power connection
  • Guaranteed reliability

Applications

Provides flexibility in LP4 device and cable placement when building or upgrading systems

Extend the connection distance of your 4 pin Molex devices by 12-inches

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - LP4 (4 pin, Molex Large Drive Power) Male
Connector B 1 - LP4 (4 pin, Molex Large Drive Power) Female
Physical Characteristics
Cable Length 304.8 mm [12 in]
Connector Style Straight
Product Height 84 mm [3.3 in]
Product Length 304.8 mm [12 in]
Product Weight 20 g [0.7 oz]
Product Width 244 mm [9.6 in]
Wire Gauge 18 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 25 g [0.9 oz]
What's in the Box
Included in Package 1 - 12in LP4 Power Extension Cable

Certifications

Product Support

Frequently Asked Questions

Troubleshooting

When you troubleshoot issues with an internal power cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Power supply

  • Computer part

  • Power cable

To test your setup components, try the following:

  • Use the power supply, computer part, and power cable in another setup to see if the problem is with the components or the setup.

  • Use a different power supply, computer part, and power cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cable, it is recommended that you do the following:

  • Make sure that the cable is firmly inserted into both ends.

  • The polarity (usually indicated by the color of the cables) matches.

  • No pins are bent or missing on the power supply cable or header, or the computer part.