StarTech.com

PCI Express 6 pin to 8 pin Power Adapter Cable

Connect a standard 6-pin PCI Express power connection on the Power Supply to 8-pin ATI and NVidia video cards

Product ID: PCIEX68ADAP

  • 1x 6 pin PCIe Power Female connector
  • 1x 8 pin PCIe Power Male connector
6,99 € EUR exc VAT
7,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - PCI Express Power (6 pin, v 1.x) Female
Connector B 1 - PCI Express Power (8 pin, v 2.x) Male
Physical Characteristics
Color Yellow
Product Length 155 mm [6.1 in]
Weight of Product 14 g [0.5 oz]
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 19 g [0.7 oz]
What's in the Box
Included in Package PCI Express 6 pin to 8 pin Power Adapter Cable

Certifications