StarTech.com

18in Latching SATA Cable

SATA hard drive cable, with latching SATA connectors, for securely fastened hard drive installations.

Product ID: LSATA18

  • 2x Latching SATA connectors
  • Supports full SATA 3.0 6Gbps bandwidth
  • Compatible with both 3.5" and 2.5" SATA hard drives
  • Provides 18" in cable length
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Latching Receptacle
Connector B 1 - SATA (7 pin, Data) Latching Receptacle
Physical Characteristics
Cable Length 457.2 mm [18 in]
Color Red
Connector Style Latching
Product Length 457.2 mm [18 in]
Weight of Product 14 g [0.5 oz]
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 13.5 cm [5.3 in]
Package Width 12 cm [4.7 in]
Shipping (Package) Weight 20 g [0.7 oz]
What's in the Box
Included in Package 1 - 18in Latching SATA Cable

Certifications