Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

12in Latching Round SATA to Right Angle SATA Serial ATA Cable

Product ID: LSATARND12R1

Make a right-angled connection to your SATA drive, for installation in tight spaces

Features
  • 1x Latching SATA Connector

  • 1x Latching Right Angle SATA connector

  • Round SATA Cable

  • Supports fast data transfer rates of up to 6 Gbps when used with SATA 3.0 compliant drives

Available in
4,99 € EUR exc VAT
5,39 € inc VAT

ID: LSATARND12R1

For more products like this please visit our European online store today!

The LSATARND12R1 12-inch Round SATA cable is a high quality SATA 6Gbps cable that features a rounded design to help improve airflow inside a computer or server case by providing less resistance as air passes around the cable, in turn helping to ensure cooling for improved system performance. 

The cable features one straight latching SATA connector, as well as a right-angled latching SATA connector that makes it easier to connect your SATA drive even if space near the drive is limited. The latching connectors also ensure secure connections to SATA hard drives and motherboards that support this feature.

Designed for optimum performance and reliability, this 12" SATA cable is backed by our lifetime warranty.

The StarTech.com Advantage
  • Improve air flow within a computer/server case for optimum system performance
  • Secure SATA connections even in tight spaces
  • Guaranteed reliability
Common Customer Questions

View FAQs...

Applications
  • Installing Serial ATA hard drives, and DVD drives in Small Form Factor computer cases
  • Server and storage subsystem applications
  • Connections to SATA drive arrays
  • High-end workstation drive installations
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate SATA III (6 Gbps)
Connector(s)
Connector A 1 - SATA (7 pin, Data) Latching Receptacle
Connector B 1 - SATA (7 pin, Data) Latching Receptacle
Physical Characteristics
Cable Length 304.8 mm [12 in]
Color Black
Connector Style Straight to Right Angle
Product Length 304.8 mm [12 in]
Product Weight 8 g [0.3 oz]
Wire Gauge 30 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 13 g [0.5 oz]
What's in the Box
Included in Package 1 - 12in Latching Round SATA to Right Angle SATA Serial Cable
6in Latching Round SATA to Right Angle SATA Serial ATA Cable
LSATARND6R1

6in Latching Round SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

4,99 € exc VAT
5,39 € inc VAT

18in Latching Round SATA to Right Angle SATA Serial ATA Cable
LSATARND18R1

18in Latching Round SATA to Right Angle SATA Serial ATA Cable

Make a right-angled connection to your SATA drive, for installation in tight spaces

4,99 € exc VAT
5,39 € inc VAT

* Product appearance and specifications are subject to change without notice.