StarTech.com

2 Port SATA to eSATA Slot Plate Bracket

Turn two standard SATA motherboard connections into two external eSATA ports

Product ID: ESATAPLATE2

  • Compliant with Serial ATA III Specifications
6,99 € EUR exc VAT
7,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 2 - eSATA (7 pin, Data) Plug
2 - SATA (7 pin, Data) Receptacle
Physical Characteristics
Product Length 0.3 m [1 ft]
Weight of Product 54.5 g [1.9 oz]
Packaging Information
Package Height 21.5 cm [8.5 in]
Package Length 12.4 cm [4.9 in]
Package Width 20 mm [0.8 in]
Shipping (Package) Weight 59.2 g [2.1 oz]
What's in the Box
Included in Package 1 - 2 Port SATA to eSATA Slot Plate Bracket

Certifications