Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

3 ft eSATA and USB A to Power eSATA Cable - M/M

Product ID: ESATAUSBMM3

Connect power eSATA devices to the eSATA and USB ports on your computer

Features
  • 1x eSATA 11-pin Power receptacle

  • 1x eSATA 7-pin Data receptacle

  • 1x USB-A male connector

  • Supports full SATA 3.0 6Gbps bandwidth

Prices may be lower from Resellers:

INGCH
Available in
17,99 € EUR exc VAT
19,43 € inc VAT

ID: ESATAUSBMM3

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This eSATA and USB A Male to Power eSATA Cable provides a 3ft connection between an external drive enclosure equipped with a power eSATA port and the eSATA and USB port on a PC/Notebook, providing both power (through USB) and data (through SATA) using a single cable.

Expertly designed and constructed of only top quality materials, the 3ft eSATA and USB A Male to Power eSATA Male cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Allows connection of a Power eSATA device to a computer with regular eSATA and USB ports
  • Guaranteed reliability
Common Customer Questions

View FAQs...

Applications
  • Connect your Powered eSATA device to your PC or Notebook even if you do not have a Powered eSATA port
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - Power eSATA (11 pin, eSATA/USB, 5/12V) Receptacle
Connector B 1 - eSATA (7 pin, Data) Receptacle
1 - USB Type-A (4 pin) USB 2.0 Male
Environmental
Humidity 60~75% RH
Operating Temperature -20°C to 50°C (-4°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Length 0.9 m [3 ft]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - 3ft USB and ESATA to Power eSATA

* Product appearance and specifications are subject to change without notice.