Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com2m Shielded External eSATA Cable M/M
Connect an external SATA hard drive to your laptop or desktop computer
Product ID: ESATA2M
- 2x eSATA connectors
- Supports full SATA 3.0 6Gbps bandwidth
Not Available
May be in stock with partners
From a Partner
Support
Overview
The ESATA2M 2m Shielded eSATA cable provides a high quality connection between your desktop or laptop computer and an external SATA storage device, and is compliant with SATA III specifications, supporting data transfer rates of up to 6 Gbps.
Designed for optimum performance and reliability, this 2m eSATA cable is backed by our lifetime warranty.
The StarTech.com Advantage
- Shielded to protect against EMI/RFI interference for external SATA connections
- Guaranteed reliability
Applications
Connect your desktop or laptop computer to an external SATA storage device (e.g. external eSATA hard drive)
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V933174 | |
UPC Code | 065030857659 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector(s) | ||
Connector A | 1 - eSATA (7 pin, Data) Receptacle | |
Connector B | 1 - eSATA (7 pin, Data) Receptacle | |
Physical Characteristics | ||
Cable Length | 2 m [6.6 ft] | |
Color | Black | |
Product Length | 2 m [6.6 ft] | |
Product Weight | 132 g [4.7 oz] | |
Wire Gauge | 26 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 135 g [4.8 oz] | |
What's in the Box | ||
Included in Package | 1 - 2m Shielded External eSATA Cable M/M |
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- ESATA2M_Datasheet.pdf
English
Frequently Asked Questions
Troubleshooting
When you troubleshoot issues with a SATA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Hard disk drive
-
Hard drive controller (for example, motherboard)
-
SATA cable
To test your setup components, try the following:
-
Use the hard disk drive, hard drive controller, and SATA cable in another setup to see if the problem is with the components or the setup.
-
Use a different hard disk drive, hard drive controller, and SATA cable in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test the hard disk drive, hard drive controller, and SATA cable, it is recommended that you do the following:
-
Make sure that the hard drive is spinning without the SATA cable attached. The power cable should make the drive spin if it is a mechanical drive and not a solid state drive.
-
If your operating system is not detecting the hard disk drive, make sure that the drive is formatted with a partition (for example, NTFS or FAT32). If you are using a computer running a version of Windows, a drive letter must also be assigned to the hard disk drive.
For more information about how to initialize a drive, refer to the following FAQ: https://www.startech.com/support/faqs/technical-support?topic=hard-drives#initialize-hard-drives.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+