StarTech.com

USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - Black

Charge and Sync your Apple® Lightning-equipped devices over longer distances

Product ID: USBLT3MB

  • 1x Apple Lightning (8-pin) Connector
  • 1x USB-A male connector
  • Offers 3m in cable length
  • Reversible Lightning connector
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
26,99 € EUR exc VAT
29,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Connector Style Straight
Product Height 0.8 cm [0.3 in]
Product Length 3 m [9.8 ft]
Product Width 14.9 mm [0.6 in]
Weight of Product 100 g [3.5 oz]
Wire Gauge 20/28 AWG
Packaging Information
Package Height 21 mm [0.8 in]
Package Length 20.1 cm [7.9 in]
Package Quantity 1
Package Width 15 cm [5.9 in]
Shipping (Package) Weight 144 g [5.1 oz]
What's in the Box
Included in Package 1 - 3m Black Lighting Connector to USB Cable

Certifications

Related Products

USB to Lightning Cable - Apple MFi Certified - Short - 15 cm (6 in.) - Black
USBLT15CMB
USB to Lightning Cable - Apple MFi Certified - Short - 15 cm (6 in.) - Black

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

18,99 € exc VAT
20,51 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Short - 0.3 m (11 in.) - Black
USBLT30CMB
USB to Lightning Cable - Apple MFi Certified - Short - 0.3 m (11 in.) - Black

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

19,99 € exc VAT
21,59 € inc VAT
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - Black
USBLT1MB
USB to Lightning Cable - Apple MFi Certified - 1 m (3 ft.) - Black

Charge and Sync your Apple® Lightning-equipped devices

19,99 € exc VAT
21,59 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Long - 2 m (6 ft.) - Black
USBLT2MB
USB to Lightning Cable - Apple MFi Certified - Long - 2 m (6 ft.) - Black

Charge and Sync your Apple® Lightning-equipped devices over longer distances

20,99 € exc VAT
22,67 € inc VAT