StarTech.com

USB to Lightning Cable - Apple MFi Certified - Angled - 2 m (6 ft.) - White

Charge or Sync your iPhone, iPod, or iPad over longer distances, keeping the cable out of the way

Product ID: USBLT2MWR

  • Convenient connections through an angled Lightning connector
  • Guaranteed reliability with our 2-year warranty
20,99 € EUR exc VAT
22,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Apple Lightning Connector (8-pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color White
Connector Style Angled
Product Length 2 m [6.6 ft]
Weight of Product 62 g [2.2 oz]
Wire Gauge 22/28 AWG
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 20.2 cm [8 in]
Package Quantity 1
Package Width 15.3 cm [6 in]
Shipping (Package) Weight 106 g [3.7 oz]
What's in the Box
Included in Package 1 - 2m White Angled USB Cable for iPod/iPhone/iPad

Certifications

Related Products

USB to Lightning Cable - Apple MFi Certified - Angled - 1 m (3 ft.) - White
USBLT1MWR
USB to Lightning Cable - Apple MFi Certified - Angled - 1 m (3 ft.) - White

Charge or sync your iPhone, iPod or iPad with the cable out of the way

19,99 € exc VAT
21,59 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Angled - 1 m (3 ft.) - Black
USBLT1MBR
USB to Lightning Cable - Apple MFi Certified - Angled - 1 m (3 ft.) - Black

Charge or Sync your iPhone®, iPod®, or iPad® with the cable out of the way

19,99 € exc VAT
21,59 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Angled - 2 m (6 ft.)- Black
USBLT2MBR
USB to Lightning Cable - Apple MFi Certified - Angled - 2 m (6 ft.)- Black

Charge or Sync your iPhone®, iPod®, or iPad® over longer distances, keeping the cable out of the way

22,99 € exc VAT
24,83 € inc VAT