StarTech.com

Lightning or 30-Pin Dock or Micro-USB to USB Cable - 1m (3ft), Black

Charge or sync your Micro USB, iPhone, iPod or iPad device using a single cable

Product ID: LTADUB1MB

  • Aluminum-mylar foil with braided shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
24,99 € EUR exc VAT
26,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - Apple Lightning Connector (8-pin) Male
1 - Apple (30-pin) Dock Connector Male
1 - USB Micro-B (5 pin) Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Height 7 mm [0.3 in]
Product Length 1 m [3.3 ft]
Product Weight 37 g [1.3 oz]
Product Width 15 mm [0.6 in]
Wire Gauge 24/28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 69.4 g [2.4 oz]
What's in the Box
Included in Package 1 - Lightning / 30-pin Dock / Micro USB to USB Combo Cable

Certifications

Related Products

Apple Lightning or Micro USB to USB Cable - 1m (3ft), Black
LTUB1MBK
Apple Lightning or Micro USB to USB Cable - 1m (3ft), Black

Charge or sync your Micro USB, iPhone, iPod or iPad device using a single cable

28,99 € exc VAT
31,31 € inc VAT
Apple Lightning or Micro USB to USB Cable - 1m (3ft), White
LTUB1MWH
Apple Lightning or Micro USB to USB Cable - 1m (3ft), White

Charge or sync your Micro USB, iPhone, iPod or iPad device using a single cable

28,99 € exc VAT
31,31 € inc VAT
0.65m (2 ft) Short Apple 30-pin Dock Connector or Micro USB to USB Combo Cable for iPhone / iPod / iPad
USB2UBADC1M
0.65m (2 ft) Short Apple 30-pin Dock Connector or Micro USB to USB Combo Cable for iPhone / iPod / iPad

Sync your Micro USB, iPhone®, iPod® or iPad® devices using a single cable

8,99 € exc VAT
9,71 € inc VAT