StarTech.com

Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 3 m

Deliver fast, reliable, data transfers, safely over high end networking equipment

Product ID: A50FBLCLC3

  • 2x LC MM male connectors
  • Laser-optimized multimode fiber (LOMMF)
  • OM3 (50/125) 2000MHz multimode fiber
View More
  • Compatible with 850nm VCSEL source
  • Attenuation loss meets or exceeds industry standards
  • Molded connectors
21,99 € EUR exc VAT
23,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Fiber Size 50/125
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Performance
Cable Rating 10Gbps / 40Gbps / 100Gbps
Fiber Classification OM3
Maximum Data Transfer Rate 100Gbps
Type Multi Mode
Connector(s)
Connector A 1 - Fiber Optic LC Duplex Male
Connector B 1 - Fiber Optic LC Duplex Male
Environmental
Humidity 0~90% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Aqua
Product Length 3 m [9.8 ft]
Weight of Product 24 g [0.8 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 95 mm [3.7 in]
Package Quantity 1
Package Width 12 cm [4.7 in]
Shipping (Package) Weight 52 g [1.8 oz]
What's in the Box
Included in Package 1 - 3m 10Gb Aqua Multimode 50/125 Duplex LSZH Fiber Patch Cable LC - LC

Certifications

Related Products

Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 1 m
A50FBLCLC1
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 1 m

Deliver fast, reliable, data transfers, safely over high end networking equipment

16,99 € exc VAT
18,35 € inc VAT
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 2 m
A50FBLCLC2
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 2 m

Deliver fast, reliable, data transfers, safely, over high end networking equipment

15,99 € exc VAT
17,27 € inc VAT
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 5 m
A50FBLCLC5
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 5 m

Deliver fast, reliable, data transfers, safely over high end networking equipment

23,99 € exc VAT
25,91 € inc VAT
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 10 m
A50FBLCLC10
Fiber Optic Cable - 10 Gb Aqua - Multimode Duplex 50/125 - LSZH - LC/LC - 10 m

Deliver fast, reliable, data transfers, safely over high end networking equipment

31,99 € exc VAT
34,55 € inc VAT