StarTech.com

1 Port 16in DB9 Serial Port Bracket to 10 Pin Header - Low Profile

Add a DB9 serial port to the rear panel of a small form factor/low profile computer

Product ID: PLATE9M16LP

  • 1x Serial DB9 (male) connector
  • 1x IDC-10 (female) connector
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - IDC (10 pin, Motherboard Header) Female
Connector B 1 - DB-9 (9 pin, D-Sub) Male
Special Notes / Requirements
Note Conforms to Apex10-Everex-Intel Specification, please refer to wiring diagram manual on the Support tab
Physical Characteristics
Cable Length 406.4 mm [16 in]
Color Gray
Product Height 2.2 cm [0.9 in]
Product Length 412 mm [16.2 in]
Product Width 80.4 mm [3.2 in]
Weight of Product 25 g [0.9 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 0.1 mm [0 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 30 g [1.1 oz]
What's in the Box
Included in Package 1 - 16 inch / 0.4 m Low Profile Port Serial Plate

Certifications

Related Products

16in (40cm) 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate
PLATE9M16
16in (40cm) 9 Pin Serial Male to 10 Pin Motherboard Header Slot Plate

Add an extra serial port to the back of your PC from your motherboard.

2,99 € exc VAT
3,23 € inc VAT