StarTech.com

10 ft Cross Wired DB9 to DB25 Serial Null Modem Cable - F/M

Connect your serial devices, and transfer your files

Product ID: SCNM925FM

  • High quality shielding prevents EMI interference
  • Molded connectors with strain relief
4,99 € EUR exc VAT
5,39 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Female
Connector B 1 - DB-25 (25 pin, D-Sub) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Color Gray
Product Height 1.5 cm [0.6 in]
Product Length 3 m [10 ft]
Product Width 33.3 mm [1.3 in]
Weight of Product 170 g [6 oz]
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 0.1 mm [0 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 175 g [6.2 oz]
What's in the Box
Included in Package 1 - 10 Ft. Serial Null Modem Cable 9-25 F/M

Certifications