StarTech.com

25 ft Cross Wired DB9 Serial Null Modem Cable - F/F

Product ID: SCNM9FF25

9,99 € EUR exc VAT
10,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Shield Type Aluminum-Mylar Foil with Drain
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Female
Connector B 1 - DB-9 (9 pin, D-Sub) Female
Physical Characteristics
Cable Length 7.6 m [25 ft]
Color Gray
Connector Style Straight
Product Height 1.5 cm [0.6 in]
Product Length 7.6 m [25 ft]
Product Width 33.3 mm [1.3 in]
Weight of Product 305 g [10.8 oz]
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 0.1 mm [0 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 310 g [10.9 oz]
What's in the Box
Included in Package 1 - 25 Ft. Serial Null Modem Cable DB9F-DB9F

Certifications