StarTech.com

2m Black DB9 RS232 Serial Null Modem Cable F/M

Connect your serial devices, and transfer your files

Product ID: SCNM9FM2MBK

  • 1x DB9 female connector
  • 1x DB9 male connector
  • High quality shielding prevents EMI interference
  • Molded connectors with strain relief
4,99 € EUR exc VAT
5,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Number of Conductors 7
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Female
Connector B 1 - DB-9 (9 pin, D-Sub) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight
Product Height 1.5 cm [0.6 in]
Product Length 2 m [6.6 ft]
Product Width 34 mm [1.3 in]
Weight of Product 113.5 g [4 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 119 g [4.2 oz]
What's in the Box
Included in Package 1 - 2m Black DB9 RS232 Serial Null Modem Cable F/M

Certifications

Related Products

1m Black DB9 RS232 Serial Null Modem Cable F/M
SCNM9FM1MBK
1m Black DB9 RS232 Serial Null Modem Cable F/M

Connect your serial devices, and transfer your files

3,99 € exc VAT
4,31 € inc VAT