StarTech.com

3 ft Straight Through Serial Cable - DB9 M/F

Extend the connection between your DB9 serial devices by up to 3ft

Product ID: MXT1003

  • 1x DB9 Serial (male) connector
  • 1x DB9 Serial (female) connector
2,99 € EUR exc VAT
3,23 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Drain
Connector Plating Nickel
Connector(s)
Connector A 1 - DB-9 (9 pin, D-Sub) Male
Connector B 1 - DB-9 (9 pin, D-Sub) Female
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Gray
Product Height 1.5 cm [0.6 in]
Product Length 0.9 m [3 ft]
Product Width 33.3 mm [1.3 in]
Weight of Product 84 g [3 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 0.1 mm [0 in]
Package Quantity 1
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 89 g [3.1 oz]
What's in the Box
Included in Package 1 - 3 ft Straight Through Serial Cable - DB9 M/F

Certifications

Related Products

6 ft Straight Through Serial Cable - DB9 F/F
MXT100FF
6 ft Straight Through Serial Cable - DB9 F/F

Connect two DB9 equipped serial devices

3,99 € exc VAT
4,31 € inc VAT
6ft Straight Through Serial Cable - DB9 M/F
MXT100
6ft Straight Through Serial Cable - DB9 M/F

Extend your EGA monitor cable or mouse cable by 6ft

3,99 € exc VAT
4,31 € inc VAT