Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comBulk Cat6 Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Blue
Make Power-over-Ethernet-capable Gigabit network connections in applications requiring CMR-rated cable
Product ID: WIR6CMRBL
- UL Listed CMR Riser Fire Rating
- Carefully constructed and tested, to keep Near End Crosstalk (NEXT) well within acceptable limits
- Constructed with top quality components
- High quality 23 AWG copper wire
- Foot-marked cable
Not Available
May be in stock with partners
From a Partner
Support
Overview
The WIR6CMRBL 1000 ft Cat6 Riser Bulk Cable roll (blue) meets or exceeds all Category 6 specifications to ensure reliable Gigabit network connections, and features a foot-marked jacket that makes it easy to tell how much cable is left on the roll and enables you to measure your cable runs to your exact installation requirements.
Constructed of only top quality materials, the WIR6CMRBL delivers reliable performance and is backed by our Lifetime Warranty.
Riser Rated
This Category 6 cable has been tested for CMR riser installations, and is ideal for in-wall, between floor and elevator shaft cable runs where CMR fire rating is required.
100% Copper - a better value
StarTech.com Cat6 cables are manufactured using high-quality copper conductors. While many cable manufacturers offer a "cheaper" cable, based on a copper-coated aluminum core, we make no compromises on quality to ensure you receive top value and performance for your network cable investment.
23 AWG Wire
This Cat6 cable is constructed with 23 gauge copper wire, to support a broad range of Ethernet applications such as Power over Ethernet (PoE). Because we use a high quality copper wire, our cables easily sustain the power required for Power over Ethernet applications, whereas the inferior quality offered by copper-coated aluminum cables may be subject to insufficient power delivery, heat buildup, equipment damage and potentially, fire.
The StarTech.com Advantage
- Ideal for riser installations (in-wall, between floor, elevator shafts, etc.)
- Easy to pull from Reelex® box, for faster cable runs
- Easily measure out cable runs and keep track of how much cable is left on the roll
Applications
Can be used in riser installations (in-wall, between floor, elevator shaft, etc.)
Designed for use with Gigabit networks
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V932883 | |
UPC Code | 065030852302 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Fire Rating | CMR Rated (Riser) | |
Performance | ||
Cable Rating | CAT6 - 500 MHz | |
Physical Characteristics | ||
Cable Length | 304.9 m [1000 ft] | |
Color | Blue | |
Conductor Type | Solid Copper | |
Product Length | 304.9 m [1000 ft] | |
Product Weight | 15.4 kg [34.1 lb] | |
Wire Gauge | 23 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 13.2 kg [29.3 lb] | |
What's in the Box | ||
Included in Package | 1 - 1000 ft Roll of Blue CMR Cat 6 Solid UTP Bulk Cable |
Related Products
Cat 6 RJ45 Keystone Jack Network Coupler - F/F
Join Two Cat6 Patch Cables Together to Make a Longer Cable
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- WIR6CMRBL_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
In order to work properly, straight-through Ethernet cables must be terminated with the same pin configurations on either end. Two different wiring standards exist for wired Ethernet: T568A (A wiring) and T568B (B wiring). A and B wiring offer the same electrical properties and either standard can be used. StarTech.com uses the T568B wiring standard for all of the straight-through Ethernet cables.
Note: For more information about the differences between straight-through and crossover Ethernet cables, refer to the following FAQ: http://www.startech.com/faq/network_cables_straight_through_vs_crossover.
Wiring Pinout Table
Pin | T568A | T568B |
1 | white/green | white/orange |
2 | green | orange |
3 | white/orange | white/green |
4 | blue | blue |
5 | white/blue | white/blue |
6 | orange | green |
7 | white/brown | white/brown |
8 | brown | brown |
For products related to this article, click here.
Copy Link
Was this information helpful? Yes No
StarTech.com offers two similar types of network patch cables: molded and snagless. The difference between these cables is the style of the RJ-45 terminations and not the cable technology, as both types of cables offer the same performance.
Molded cables are the most universally used cables. The RJ-45 connectors have a molded boot that joins the connector to the cable, and the RJ-45 connector's lock is unprotected. They are typically used in applications where there are not many insertion cycles (they are not unplugged and plugged back in often), like in a hard-to-access space.
Snagless cables have a modified boot when compared to molded cables. The boot on a snagless cable has a small flap or flaps that protect the RJ-45 connector's lock from being snapped off easily. They are typically used in applications where there are high insertion cycles, like an easy-to-access space.
Although both types of cables offer the same performance, in some cases, one type of cable is preferred over another.
For examples of some applications and the recommended cable, see the following table:
Application | Recommended cable |
Laptop to wall jack | Snagless |
Cable road kit | Snagless |
Patch panel | Molded |
Rackmount servers | Molded |
Copy Link
Was this information helpful? Yes No
Different categories of UTP (Unshielded Twisted Pair) cabling were created for better performance in certain applications. As a general rule, the higher the category number, the higher the noise reduction and lower attenuation, and consequently the higher the bandwidth. For example, CAT6 can handle higher data rates at longer distances than CAT5 can. Newer categories have been added since the original revision to achieve these higher data rates.
The most widely used cable for Ethernet is CAT5e, which is good for most gigabit Ethernet applications. StarTech.com offers CAT5e, CAT6, and CAT6a Ethernet cables.
Any cable type can be used in any application as long as it meets the transfer speeds required for the application.
The following table compares the UTP cable categories:
Category | Typical Application | Maximum frequency | Maximum length for application |
CAT5 | 10/100 Mbps Ethernet | 100 Mhz |
100 meters for 100BASE-T |
CAT5e |
10/100/Gigabit Ethernet |
100 MHz |
100 meters for 1000BASE-T |
CAT6 | Gigabit Ethernet | 250 MHz |
100 meters for 1000BASE-T |
CAT6a | 10-Gigabit Ethernet | 500 MHz |
100 meters for 10GBASE-T |
Note: The performance of any UTP cable is dependent on the length used and how the cable is terminated.
Copy Link
Was this information helpful? Yes No
Patch cables can come in two different wiring applications: straight-through and crossover. The type of cable that is required depends on the application. Straight-through Ethernet cables are the most commonly used.
Cable type | Typical application |
Straight-through |
|
Crossover |
|
Crossover cables use two different wiring standards: one end uses the T568A wiring standard, and the other end uses the T568B wiring standard. To determine if you have a straight-through or crossover cable, compare the Ethernet cables to see if the colors are wired in the same order on each end. For more information on Ethernet wiring standards, refer to the following FAQ: http://www.startech.com/faq/network_cables_a_vs_b_pinout.
Many modern network devices support Auto MDI-X, which automatically negotiates which wiring standard is required. For example, a computer with Auto MDI-X can use either a straight-through or crossover cable for any application.
Copy Link
Was this information helpful? Yes No
Two different wiring standards exist for wired Ethernet: T568A (A wiring) and T568B (B wiring). The straight-through patch cables offered by StarTech.com adhere to the T568B standard.
For more information on straight-through versus crossover Ethernet cables, refer to the following FAQ: http://www.startech.com/faq/network_cables_straight_through_vs_crossover.
For more information on Ethernet wiring, refer to the following FAQ: http://www.startech.com/faq/network_cables_a_vs_b_pinout.
Copy Link
Was this information helpful? Yes No
Stranded Ethernet cables are flexible and are often used as patch cables, short cables that are ideal for connecting a computer to a wall outlet or to a router. Solid Ethernet cables are rigid but have better signal strength. These cables are ideal for use behind walls and in longer cable runs.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a network cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Network devices
-
Network cables
To test your setup components, try the following:
-
Use the network devices and network cables in another setup to see if the problem is with the components or the setup.
-
Use different network devices and network cables in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the network devices and network cables, make sure that the link LEDs (if present) turn on for both of the devices. This indicates basic network connectivity between the network devices. You also need to determine if your devices need a straight through or a crossover cable. For more information about straight through and crossover cables, see the following FAQ: http://www.startech.com/faq/network_cables_straight_through_vs_crossover
If the link LEDs are not illuminated or there are not any LEDs present, you will need to troubleshoot your devices. Alternatively, you can also use a network cable tester, such as the REMOTETEST or LANTESTPRO.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+