StarTech.com

Bulk Cat6 Ethernet Cable - 1000 ft. - Solid - CMR-Rated - Black

Make Gigabit Ethernet connections with PoE support, in applications requiring CMR-rated cable

Product ID: WIR6CMRBK

  • UL Listed CMR Riser Fire Rating
  • Supports reliable 550MHz/1Gbps Ethernet network connections
  • Carefully constructed and tested, to keep Near End Crosstalk (NEXT) well within acceptable limits
View More
  • ETL verified
  • High-quality 23 AWG copper wire
221,99 € EUR exc VAT
239,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Fire Rating CMR Rated (Riser)
Performance
Cable Rating CAT6 550 MHz
Maximum Data Transfer Rate 10BASE-T through 1000BASE-T Ethernet
Physical Characteristics
Cable Length 304.9 m [1000 ft]
Color Black
Conductor Type Solid Copper
Product Length 304.9 m [1000 ft]
Weight of Product 12.7 kg [28.1 lb]
Wire Gauge 23 AWG
Packaging Information
Package Height 21 cm [8.3 in]
Package Length 45 cm [17.7 in]
Package Width 45 cm [17.7 in]
Shipping (Package) Weight 14 kg [30.9 lb]
What's in the Box
Included in Package 1 - roll of Cat6 cable

Certifications

Related Products

Cat 6 RJ45 Modular Plug for Solid Wire - 50 Pack
21,99 € exc VAT
23,75 € inc VAT
Cat 6 RJ45 Keystone Jack Network Coupler - F/F
C6KEYCOUPLER
Cat 6 RJ45 Keystone Jack Network Coupler - F/F

Join Two Cat6 Patch Cables Together to Make a Longer Cable

7,99 € exc VAT
8,63 € inc VAT