StarTech.com

1 ft Panel Mount USB Cable B to B - F/M

For customized USB device solutions; allows the USB connection to be mounted on a secure easily accessible panel

Product ID: USBPNLBFBM1

  • Standard size Molded hood for easy screw-in installation
  • Compliant with USB 2.0 specifications
  • Shileded to prevent EMI / RFI interference
4,99 € EUR exc VAT
5,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A USB B (4 pin) Male
Connector B USB B (4 pin) Female
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Black
Product Length 0.3 m [1 ft]
Weight of Product 31.5 g [1.1 oz]
Packaging Information
Package Height 25 mm [1 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 36.5 g [1.3 oz]
What's in the Box
Included in Package 1 ft Panel Mount USB Cable B to B - F/M

Certifications