StarTech.com

4 Port USB A Female Slot Plate Adapter

Add four USB 2.0 Ports to the back of your computer

Product ID: USBPLATE4

  • 4x USB-A female ports
  • 2x IDC 10-pin Female connectors
  • Supports 4 or 5 pin motherboard connections
  • Separate cables supports 2 rows of 4/5
7,99 € EUR exc VAT
8,63 € EUR inc VAT

Overview

The USBPLATE4 4 port USB 2.0 slot plate adapter converts the USB pins on your motherboard into four USB-A female ports, enabling you to add USB connections to the back of your PC. 

Backed by Lifetime Warranty, the USBPLATE4 is designed and constructed for maximum durability, to ensure dependable performance.

Please Note: Check your motherboard’s manual for the USB pinout diagram. The USBPLATE wiring scheme is: Red=Power, Green=Signal, White=Signal, Black=Ground

The StarTech.com Advantage

  • Supports 4 or 5 pin motherboard connections
  • Guaranteed reliability

Applications

Mount four USB-A female ports to the back of your PC by connecting them to 2x 4 or 5 pin IDC motherboard connections

Technical Specifications

Warranty Information
Warranty Lifetime
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 2 - IDC (10 pin, Motherboard Header) Female
Connector B 4 - USB Type-A (4 pin) USB 2.0 Female
Environmental
Humidity 20%~60%
Operating Temperature -5°C to 40°C (41°F to 104°F)
Storage Temperature -5°C to 80°C (41°F to 176°F)
Physical Characteristics
Cable Length 286 mm [11.3 in]
Product Weight 68 g [2.4 oz]
Packaging Information
Shipping (Package) Weight 73 g [2.6 oz]
What's in the Box
Included in Package 1 - 4 Port USB 2.0 Connector Backplate

Certifications

Related Products

2 Port USB A Female Slot Plate Adapter
USBPLATE
2 Port USB A Female Slot Plate Adapter

Provides two USB port connections to a motherboard

4,99 € exc VAT
5,39 € inc VAT
2 Port USB A Female Low Profile Slot Plate Adapter
USBPLATELP
2 Port USB A Female Low Profile Slot Plate Adapter

Add two external USB 2.0 ports to your small form factor PC

7,99 € exc VAT
8,63 € inc VAT
2 Port USB 3.0 A Female Slot Plate Adapter
USB3SPLATE
2 Port USB 3.0 A Female Slot Plate Adapter

Add 2 USB 3.0 A Female Ports to the Back of your Computer

15,99 € exc VAT
17,27 € inc VAT

Accessories