StarTech.com

3 ft Panel Mount USB Cable A to B - F/M

Mount your USB device internally and connect to it through a panel mount USB-A connection

Product ID: USBPNLAFBM3

  • 1x USB-B male connector
  • 1x USB-A panel mount female port
  • Offers 3' in cable length
5,99 € EUR exc VAT
6,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Female
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Connector Style Straight
Product Length 0.9 m [3 ft]
Weight of Product 40 g [1.4 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 46 g [1.6 oz]
What's in the Box
Included in Package 1 - 3 ft Panel Mount USB Cable A to B - F/M

Certifications