Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com2m Micro USB Cable - A to Micro B
Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer
Product ID: UUSBHAUB2M
- Supports high speed USB data transfer rates up to 480 Mbps
- Aluminum-Mylar Foil with Braided Shielding
- High quality USB 'A' and USB 'Micro-B’connectors
- Durable PVC construction
The UUSBHAUB2M 2-meter USB-A to Micro USB cable features one USB ‘A’ male connector, and one ‘Micro-B’ male connector, providing a high quality connection between USB 2.0 mobile devices that use a Micro USB connector (such as BlackBerry® or Android-based smart phones, digital cameras, PDAs, Tablet PC devices and GPS systems) and a USB-capable computer for everyday tasks such as data synchronization and file transfers.
This high quality cable is backed by StarTech.com's Lifetime Warranty to ensure dependable, long-lasting connections between Micro USB and USB devices.
Applications
- An ideal replacement cable for connecting mobile devices that use a Micro USB connector to a computer through a standard USB (type A) port
The StarTech.com Advantage
- Transfer data, connect to various USB devices, and provide power while charging your Micro USB device
- Durable construction ensures maximum cable lifespan
- Backed by StarTech.com lifetime warranty
Product Numbers
Ingram Switzerland
V931869
UPC Code
065030846387
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - USB Micro-B (5 pin) Male | |
Physical Characteristics | ||
Cable Length | 2 m [6.6 ft] | |
Color | Black | |
Product Length | 2 m [6.6 ft] | |
Weight of Product | 55 g [1.9 oz] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Package Height | 10 mm [0.4 in] | |
Package Length | 22.5 cm [8.9 in] | |
Package Quantity | 1 | |
Package Width | 12.5 cm [4.9 in] | |
Shipping (Package) Weight | 55 g [1.9 oz] | |
What's in the Box | ||
Included in Package | 1 - 2m Micro USB Cable - A to Micro B |
Related Products
0.5m Micro USB Cable - A to Micro B
Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer
1m Micro USB Cable - A to Micro B
Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer
3m Micro USB Cable M/M - USB A to Micro B
Charge or sync Micro USB mobile devices from a standard USB port on your desktop or mobile computer
Product Support
Data Sheets
-
UUSBHAUB2M_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter