StarTech.com

2m Mini USB Cable - A to Down Angle Mini B

Connect your Mini USB devices over longer distances, with the cable out of the way

Product ID: USBAMB2MD

  • 1x USB 'A' male connector
  • 1x Down Angle USB Mini-B male connector
  • Supports high-speed data transfer rates of up to 480 Mbps
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded connectors with strain relief
  • Offers 2m in cable length
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight to Down Angle
Product Height 2 cm [0.8 in]
Product Length 2 m [6.6 ft]
Product Width 16 mm [0.6 in]
Weight of Product 43 g [1.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 48 g [1.7 oz]
What's in the Box
Included in Package 1 - 2m Mini USB Cable - A to Down Angle Mini B

Certifications

Related Products

1m Mini USB Cable - A to Up Angle Mini B
USBAMB1MU
1m Mini USB Cable - A to Up Angle Mini B

Connect your Mini USB devices, with the cable out of the way

2,99 € exc VAT
3,23 € inc VAT