Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

0.5m Mini USB Cable - A to Up Angle Mini B

Product ID: USBAMB50CMU

Connect your portable Mini USB devices at short distances, with the cable kept out of the way

Features
  • 1x USB 'A' male connector

  • 1x Up Angle USB Mini-B male connector

  • Supports high-speed data transfer rates of up to 480 Mbps

More Features . . .
  • Aluminum-Mylar Foil with Braided Shielding

  • Molded connectors with strain relief

  • Offers 0.5m in cable length

Prices may be lower from Resellers:

INGCH
Available in
2,99 € EUR exc VAT
3,23 € inc VAT

ID: USBAMB50CMU

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USBAMB50CMU 50cm USB to Up Angle Mini USB Cable provides a high quality connection between your Mini USB 2.0 mobile devices (smartphones, GPS, digital cameras, portable hard drives, etc.) and your PC or Mac® computer, for everyday tasks such as charging, data synchronization or file transfers.

The up-angled Mini USB connector allows you to access your Mini USB devices, while keeping the cable out of the way, and stress away from the port.

Perfect for close-range device connections, our shorter mini USB cables provide a portable solution that makes them perfect for carrying as an accessory for your tablet or laptop.

Designed and constructed for maximum durability, this high quality USB to Mini USB cable is backed by StarTech.com's Lifetime Warranty.

As an alternative, StarTech.com also offers a 0.5m USB to Down Angle Mini USB Cable (USBAMB50CMU), which provides the same convenience as this up-angled cable, but allows you to connect to your Mini USB device from the opposite direction.

The StarTech.com Advantage
  • Unrestricted access to your Mini USB mobile device
  • Reduce stress on your mobile device connector
  • Lightweight, portable cable, suitable for carrying as a laptop or tablet accessory
Applications
  • Transfer data and provide power while charging your Mini USB device, without the cable getting in the way
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Connector Style Straight to Up Angle
Product Height 20 mm [0.8 in]
Product Length 0.5 m [1.6 ft]
Product Weight 19 g [0.7 oz]
Product Width 16 mm [0.6 in]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 24 g [0.8 oz]
What's in the Box
Included in Package 1 - 0.5m Mini USB Cable - A to Up Angle Mini B
1m Mini USB Cable - A to Up Angle Mini B
USBAMB1MU

1m Mini USB Cable - A to Up Angle Mini B

Connect your Mini USB devices, with the cable out of the way

2,99 € exc VAT
3,23 € inc VAT

2m Mini USB Cable - A to Down Angle Mini B
USBAMB2MD

2m Mini USB Cable - A to Down Angle Mini B

Connect your Mini USB devices over longer distances, with the cable out of the way

3,99 € exc VAT
4,31 € inc VAT

* Product appearance and specifications are subject to change without notice.