×
Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com StarTech.com
1m USB 2.0 A to B Cable - M/M
Connect USB 2.0 peripherals to your computer
Product ID: USB2HAB1M
- High quality USB 'A' and USB 'B' connectors
- Supports USB 2.0 data transfer rates up to 480 Mbps
The USB2HAB1M 1-meter USB A-to-B cable features one USB 'A' male connector and one USB 'B' male connector, providing a high quality connection to USB 2.0 peripherals such as USB printers, scanners or external USB hard drives.
Constructed of only top quality materials and expertly designed for durability, this USB 2.0 A-B cable is backed by StarTech.com's Lifetime Warranty.
Applications
- Use with any USB 2.0 rated device or add-on card
- Compatible with USB1.1 devices
- Replace worn-out or missing USB cables with this high quality cable
The StarTech.com Advantage
- Durable design, with high quality USB connectors
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Product Numbers
Ingram Switzerland
V931736
UPC Code
065030845458
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - USB B (4 pin) Male | |
Physical Characteristics | ||
Cable Length | 1 m [3.3 ft] | |
Color | Black | |
Product Length | 1 m [3.3 ft] | |
Weight of Product | 48.3 g [1.7 oz] | |
Wire Gauge | 24/28 AWG | |
Packaging Information | ||
Package Height | 10 mm [0.4 in] | |
Package Length | 22.2 cm [8.7 in] | |
Package Quantity | 1 | |
Package Width | 12.5 cm [4.9 in] | |
Shipping (Package) Weight | 49.3 g [1.7 oz] | |
What's in the Box | ||
Included in Package | 1 - 1 m USB 2.0 A to B Cable - M/M |
Related Products
3,99 € exc VAT
4,31 € inc VAT
4,99 € exc VAT
5,39 € inc VAT
5,99 € exc VAT
6,47 € inc VAT
2,99 € exc VAT
3,23 € inc VAT
Product Support
Data Sheets
-
USB2HAB1M_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter