StarTech.com

1m USB 2.0 A to Right Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

Product ID: USBAB1MR

  • 1x USB 'A' male connector
  • 1x Right-angled USB 'B' male connector
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports USB 2.0 data transfer rates up to 480 Mbps
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight to Right Angle
Product Length 1 m [3.3 ft]
Weight of Product 39 g [1.4 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 44 g [1.6 oz]
What's in the Box
Included in Package 1 - 1m USB 2.0 A to Right Angle B Cable - M/M

Certifications

Related Products

2m USB 2.0 A to Right Angle B Cable - M/M
USBAB2MR
2m USB 2.0 A to Right Angle B Cable - M/M

Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces

4,99 € exc VAT
5,39 € inc VAT
3m USB 2.0 A to Right Angle B Cable - M/M
USBAB3MR
3m USB 2.0 A to Right Angle B Cable - M/M

Connect hard to reach USB 2.0 peripherals, for installation in narrow spaces

4,99 € exc VAT
5,39 € inc VAT