Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2m White USB 2.0 A to B Cable - M/M

Product ID: USBPAB2MW

Flexible connectivity of your USB 2.0 peripherals, for installation in tight-fitting locations

Features
  • Thin USB 2.0 connector moldings, with strain relief

  • All white construction

  • Supports USB 2.0 data transfer rates up to 480 Mbps

Prices may be lower from Resellers:

INGCH
Available in
6,99 € EUR exc VAT
7,55 € inc VAT

ID: USBPAB2MW

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USBPAB2MW White USB A-to-B cable offers 2 meters in connection length and features thin USB connector moldings that allow for added flexibility when connecting USB 2.0 peripherals that are located in tight-fitting locations.

Constructed of only top-quality materials and expertly designed for durability, this 2m USB 2.0 A-B cable is backed by StarTech.com's Lifetime Warranty. 

The StarTech.com Advantage
  • Simplify your USB connections with thinner USB connector moldings specifically designed for plugging into tight-fitting locations
  • Guaranteed reliability
Applications
  • Flexible positioning of your USB 2.0 devices such as printers, scanners or external USB hard drives, for connectivity in tight-fitting locations
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Drain
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color White
Connector Style Straight
Product Length 2 m [6.6 ft]
Product Weight 36 g [1.3 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 42 g [1.5 oz]
What's in the Box
Included in Package 1 - 2m White USB 2.0 A to B Cable - M/M
1m White USB 2.0 A to B Cable - M/M
USBPAB1MW

1m White USB 2.0 A to B Cable - M/M

Flexible connectivity of your USB 2.0 peripherals, for installation in tight-fitting locations

3,99 € exc VAT
4,31 € inc VAT

3m White USB 2.0 A to B Cable - M/M
USBPAB3MW

3m White USB 2.0 A to B Cable - M/M

Flexible connectivity of your USB 2.0 peripherals, for installation in tight-fitting locations

7,99 € exc VAT
8,63 € inc VAT

* Product appearance and specifications are subject to change without notice.