Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1m USB 2.0 A to Left Angle B Cable - M/M
Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces
Product ID: USBAB1ML
- 1x USB-A male connector
- 1x Left-angled USB-B male connector
- Aluminum-Mylar Foil with Braided Shielding
- Supports USB 2.0 data transfer rates up to 480 Mbps
The USBAB1ML 1-meter USB printer cable features one USB-A male connector and one left-angle USB-B male connector, providing a high-quality connection to USB 2.0 peripherals and enabling installation in narrow spaces.
Constructed of only top quality materials and expertly designed for durability, this angled USB cable is backed by StarTech.com's Lifetime Warranty.
As an alternative, StarTech.com also offers a 1m USB 2.0 A to Right Angle B Cable (USBAB1MR), which provides the same convenience as this left-angled cable, but allows you to connect to your USB device from the opposite direction.
Applications
- Connecting USB 2.0 devices such as printers, scanners or external USB hard drives, even in hard-to-reach areas and narrow spaces
The StarTech.com Advantage
- Connect to USB 2.0 peripherals in narrow spaces, easier than a straight connector design would permit
- Guaranteed reliability
Product Numbers
UPC Code
065030852043
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - USB B (4 pin) Male | |
Physical Characteristics | ||
Cable Length | 1 m [3.3 ft] | |
Color | Black | |
Connector Style | Straight to Left Angle | |
Product Length | 1 m [3.3 ft] | |
Product Weight | 38 g [1.3 oz] | |
Wire Gauge | 24/28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 43 g [1.5 oz] | |
What's in the Box | ||
Included in Package | 1 - 1m USB 2.0 A to Left Angle B Cable - M/M |
Related Products
2m USB 2.0 A to Left Angle B Cable - M/M
Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces
3m USB 2.0 A to Left Angle B Cable - M/M
Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces
2m USB 2.0 A to Right Angle B Cable - M/M
Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces
1m USB 2.0 A to Right Angle B Cable - M/M
Connect hard-to-reach USB 2.0 peripherals, for installation in narrow spaces
3m USB 2.0 A to Right Angle B Cable - M/M
Connect hard to reach USB 2.0 peripherals, for installation in narrow spaces
Product Support
Data Sheets
-
USBAB1ML_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+