StarTech.com

1m Dock Connector to USB Cable for Samsung Galaxy Tab

Charge or sync your Samsung Galaxy Tab™ Computer

Product ID: USB2SDC1M

  • High quality Galaxy tab cable with a Samsung 30-pin Dock connector to USB ‘A’ connector
  • Aluminum-Mylar Foil with Braided Shielding
  • Durable PVC construction
8,99 € EUR exc VAT
9,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Samsung (30 Pin) Connector Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Length 1 m [3.3 ft]
Weight of Product 19 g [0.7 oz]
Wire Gauge 26/28 AWG
Packaging Information
Package Height 11 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 24 g [0.8 oz]
What's in the Box
Included in Package 1 - 1 m Dock Connector to USB Cable for Galaxy Tab

Certifications

Related Products

2m Dock Connector to USB Cable for Samsung Galaxy Tab
USB2SDC2M
2m Dock Connector to USB Cable for Samsung Galaxy Tab

Charge or sync your Samsung Galaxy Tab™ Computer

10,99 € exc VAT
11,87 € inc VAT
3m Dock Connector to USB Cable for Samsung Galaxy Tab
USB2SDC3M
3m Dock Connector to USB Cable for Samsung Galaxy Tab

Charge or sync your Samsung Galaxy Tab™ at greater distances, up to 3m away from your computer or charger

13,99 € exc VAT
15,11 € inc VAT