StarTech.com

USB to 5.5mm Power Cable - Type N Barrel - 1m

Power your 5V DC devices from your computer through a USB port

Product ID: USB2TYPEN1M

  • Molded connectors with strain relief
  • Aluminum-mylar foil with braided shielding
  • Durable PVC construction
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Barrel Power Connector (Size N, OD: 5.5, ID: 2.5) Male
Power
Center Tip Polarity Positive
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Height 0.8 cm [0.3 in]
Product Length 0 m [0 ft]
Product Width 1 m [3.3 ft]
Weight of Product 28 g [1 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 11.8 cm [4.6 in]
Package Quantity 1
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 34 g [1.2 oz]
What's in the Box
Included in Package 1 - 1 m USB to Type N Barrel 5V DC Power Cable

Certifications

Related Products

USB to 5.5mm Power Cable - Type M Barrel - 3 ft
USB2TYPEM
USB to 5.5mm Power Cable - Type M Barrel - 3 ft

Power your 5V DC devices from your computer through a USB port

3,99 € exc VAT
4,31 € inc VAT
USB to 5.5mm Power Cable - Type M Barrel - 2m
USB2TYPEM2M
USB to 5.5mm Power Cable - Type M Barrel - 2m

Power your 5V DC devices from your computer through a USB port

4,99 € exc VAT
5,39 € inc VAT
USB to 5.5mm Power Cable - Type N Barrel - 2m
USB2TYPEN2M
USB to 5.5mm Power Cable - Type N Barrel - 2m

Power your 5V DC devices from your computer through a USB port

4,99 € exc VAT
5,39 € inc VAT
USB to 3.4mm power cable - Type H barrel - 2m
USB2TYPEH2M
USB to 3.4mm power cable - Type H barrel - 2m

Power your 5V DC devices from your computer through a USB port

5,99 € exc VAT
6,47 € inc VAT