StarTech.com

4-Port Charging Station for USB Devices - 48W/9.6A

Charge up to four mobile devices at the same time, from a central location

Product ID: ST4CU424EU

  • Charge almost any mobile device with USB Battery Charging Specification 1.2 support
  • Deliver the fastest possible power output required for each connected device, up to a total of 48 watts (9.6 amps) shared between all four ports
  • Save space and wall outlets, using a single, consolidated charging station
73,99 € EUR exc VAT
79,91 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards USB Battery Charging Specification Rev. 1.2
Ports 4
Connector(s)
Connector Type(s) 4 - USB Type-A (4 pin) USB 2.0 Female
Indicators
LED Indicators 1 - Power
4 - Short circuit fault indicator beside each port
Power
Input Current 1.5 A
Input Voltage 100 - 240 AC
Output Current 4 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 48
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 2.5 cm [1 in]
Product Length 95 mm [3.7 in]
Product Width 60 mm [2.4 in]
Weight of Product 128 g [4.5 oz]
Packaging Information
Package Height 10.1 cm [4 in]
Package Length 16.3 cm [6.4 in]
Package Quantity 1
Package Width 10.3 cm [4.1 in]
Shipping (Package) Weight 563 g [19.9 oz]
What's in the Box
Included in Package 1 - USB Charging Station
2 - Wall-Mount Brackets
1 - EU Power Adapter
2 - Rubber Feet
4 - Mounting Screws

Certifications

Accessories