Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4-Port Charging Station for USB Devices - 48W/9.6A

Product ID: ST4CU424UK

Charge up to four mobile devices at the same time, from a central location

Features
  • Charge almost any mobile device with USB Battery Charging Specification 1.2 support

  • Deliver the fastest possible power output required for each connected device, up to a total of 48 watts (9.6 amps) shared between all four ports

  • Save space and wall outlets, using a single, consolidated charging station

Available in
73,99 € EUR exc VAT
79,91 € inc VAT

ID: ST4CU424UK

For more products like this please visit our European online store today!

This USB charging station offers a high-powered solution for keeping your mobile devices powered and ready for use. It's compatible with a wide range of tablets and smartphones, and features built-in safety measures to help protect against damage to your mobile devices.

High-powered charging

The charging station can deliver 48 watts of power in total, providing 2.4 amps of power per port. That means you can charge four tablets at once, and every port can provide the power each device needs.

One charger for all of your mobile devices

The charger supports USB Battery Charging Specification 1.2, which ensures compatibility with a broad range of mobile devices, including the Apple iPhone and iPad, the Microsoft® Surface™ tablet, the Samsung Galaxy Tab™, Android™ devices and more.

Dedicated charging

This all-in-one charger is perfect for charging multiple devices during meetings in a boardroom or conference room. It gives you and your co-workers access to charging when it’s needed. Plus, consolidating your USB devices onto a single multi-port USB charger offers a more efficient solution and saves space. You don’t need to use multiple wall outlets or power bars.

The compact, metal enclosure is extremely durable and offers simple operation, using an integrated on/off power button that turns all ports on and off. For further flexibility, the charge station includes a bracket for wall-mounted installations.

Protection for your devices

The USB charging station features built-in safety measures to ensure that all of your devices are protected against damage from overheating, overvoltage, overcurrent or short circuiting. If the 48-watt limit is exceeded, the power being sent to the connected devices will turn off, and the charger will reset itself until the load is reduced to safe levels.

The charger also includes an LED indicator beside each port to notify you of a short circuit, while the affected port will shut down until you power-cycle the charger.

The ST4CU424UK is backed by StarTech.com’s 2-year warranty and free lifetime technical support.

Applications
  • Charge up to four mobile devices at once
  • Use in IT helpdesk or tech-bench environments to charge multiple tablets, smartphones or other USB devices simultaneously
  • Charge and deploy a fleet of tablets for mobile sales staff
  • Set up a USB charging station at home for the whole family
  • Install in locations where USB ports need to be securely mounted to a surface, such as a wall or on a desk
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Industry Standards USB Battery Charging Specification Rev. 1.2
Ports 4
Connector(s)
Connector Type(s) 4 - USB Type-A (4 pin) USB 2.0 Female
Indicators
LED Indicators 1 - Power
4 - Short circuit fault indicator beside each port
Power
Input Current 1.5 A
Input Voltage 100 ~ 240 AC
Output Current 4 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 48
Power Source AC Adapter Included
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 25 mm [1 in]
Product Length 95 mm [3.7 in]
Product Weight 128 g [4.5 oz]
Product Width 60 mm [2.4 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 600 g [21.2 oz]
What's in the Box
Included in Package 1 - USB Charging Station
2 - Wall-Mount Brackets
1 - UK Power Adapter
2 - Rubber Feet
4 - Mounting Screws

Lightning Cables (4)

USB to Lightning Cable - Apple MFi Certified - Short - 15 cm (6 in.) - Black
USBLT15CMB

USB to Lightning Cable - Apple MFi Certified - Short - 15 cm (6 in.) - Black

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

18,99 € exc VAT
20,51 € inc VAT

USB to Lightning Cable - Apple MFi Certified - Short - 0.3 m (11 in.) - Black
USBLT30CMB

USB to Lightning Cable - Apple MFi Certified - Short - 0.3 m (11 in.) - Black

Charge and Sync your Apple® Lightning-equipped devices with reduced clutter

19,99 € exc VAT
21,59 € inc VAT

Lightning or 30-Pin Dock or Micro-USB to USB Cable - 1m (3ft), Black
LTADUB1MB

Lightning or 30-Pin Dock or Micro-USB to USB Cable - 1m (3ft), Black

Charge or sync your Micro USB, iPhone, iPod or iPad device using a single cable

24,99 € exc VAT
26,99 € inc VAT

Apple Lightning or Micro USB to USB cable - 1m (3ft), black
LTUB1MBK

Apple Lightning or Micro USB to USB cable - 1m (3ft), black

Charge or sync your Micro USB, iPhone, iPod or iPad device using a single cable

28,99 € exc VAT
31,31 € inc VAT

Micro USB Cables & Adapters (3)

1ft Micro USB Cable -  A to Micro B
UUSBHAUB1

1ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,31 € inc VAT

Short Micro-USB Cable - M/M - 15cm (6in)
USBAUB15CMBK

Short Micro-USB Cable - M/M - 15cm (6in)

Charge and Sync your Micro USB-equipped Smartphone or Tablet with reduced clutter

2,99 € exc VAT
3,23 € inc VAT

Short Micro-USB Cable - M/M - 0.5m
USBAUB50CMBK

Short Micro-USB Cable - M/M - 0.5m

Charge and Sync your Micro USB-equipped Smartphone or Tablet with reduced clutter

3,99 € exc VAT
4,31 € inc VAT

USB 3.0 Cables (1)

Slim Micro USB 3.0 Cable - M/M - 1m (3ft)
USB3AUB1MS

Slim Micro USB 3.0 Cable - M/M - 1m (3ft)

Position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, more flexible cable

11,99 € exc VAT
12,95 € inc VAT

* Product appearance and specifications are subject to change without notice.