Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com0.5m Dock Connector to USB Cable for ASUS Transformer Pad and Eee Pad Transformer / Slider
Charge your ASUS® Transformer/Slider Tablet with reduced cable clutter
Product ID: USB2ASDC50CM
- 1x USB-A male connector
- 1x ASUS (40-pin) Dock connector
- Offers 0.5m (1.5ft) in cable length
- Aluminum-Mylar Foil with Braided Shielding
Not Available
May be in stock with partners
From a Partner
Support
Overview
The USB2ASDC50CM ASUS Transformer USB Cable enables close-range connections to your PC or Mac® computer or to your laptop, for transferring data and charging your ASUS Eee Pad Transformer (TF101, Prime, etc.), ASUS Transformer Pad (Infinity, etc.) or ASUS Eee Pad Slider.
The short 1.5ft/0.5m cable minimizes the clutter of excess cable and provides a portable solution that makes it perfect for carrying as a tablet accessory.
For convenience, this versatile ASUS tablet cable can be connected to a computer USB port for data transfers while you are working. Or you can connect the cable to the USB power adapter which was supplied with your ASUS Pad, for simple charging from an available (wall) power outlet.
Backed by Lifetime Warranty, this ASUS Transformer USB Cable is designed and constructed for maximum durability, making it a dependable replacement for damaged or misplaced data / charging cables.
The StarTech.com Advantage
- Eliminates unnecessary clutter with a shorter cable design
- Simple to store in a tablet or laptop carrying case, as a portable connectivity solution
- Guaranteed dependability
Applications
Transfer data between your ASUS Transformer or Slider and your PC or Mac® computer or laptop
Charge your tablet with the USB wall charger supplied with your Asus Pad at the time of purchase
Spare/replacement cable for your ASUS Eee Pad Transformer/Slider and ASUS Pad Transformer
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V932960 | |
UPC Code | 065030854320 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - ASUS (40 Pin) Connector Male | |
Physical Characteristics | ||
Cable Length | 0.5 m [1.6 ft] | |
Color | Black | |
Connector Style | Straight | |
Product Length | 0.5 m [1.6 ft] | |
Product Weight | 13 g [0.5 oz] | |
Wire Gauge | 24/30 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 18 g [0.6 oz] | |
What's in the Box | ||
Included in Package | 1 - 0.5m USB to Asus Dock Connector Cable |
Related Products
3m Dock Connector to USB Cable for ASUS Transformer Pad and Eee Pad Transformer / Slider
Charge your ASUS® Transformer/Slider Tablet up to 3m distance from your power source
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USB2ASDC50CM_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+