StarTech.com

3m Dock Connector to USB Cable for Samsung Galaxy Tab

Charge or sync your Samsung Galaxy Tab™ at greater distances, up to 3m away from your computer or charger

Product ID: USB2SDC3M

  • 1x USB-A male connector
  • 1x Samsung 30 pin male connector
  • Offers 3m in cable length
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Durable PVC construction
13,99 € EUR exc VAT
15,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - Samsung (30 Pin) Connector Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Connector Style Straight
Product Height 0.7 cm [0.3 in]
Product Length 3 m [9.8 ft]
Product Width 26.5 mm [1 in]
Weight of Product 45 g [1.6 oz]
Wire Gauge 24/30 AWG
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 50 g [1.8 oz]
What's in the Box
Included in Package 1 - 3m Dock Connector to USB Cable for Galaxy Tab

Certifications

Related Products

1m Dock Connector to USB Cable for Samsung Galaxy Tab
USB2SDC1M
1m Dock Connector to USB Cable for Samsung Galaxy Tab

Charge or sync your Samsung Galaxy Tab™ Computer

8,99 € exc VAT
9,71 € inc VAT
2m Dock Connector to USB Cable for Samsung Galaxy Tab
USB2SDC2M
2m Dock Connector to USB Cable for Samsung Galaxy Tab

Charge or sync your Samsung Galaxy Tab™ Computer

10,99 € exc VAT
11,87 € inc VAT